Achieve 128 Gbits bandwidth per slot with PCIe Gen 5.
Enjoy enhanced rear card cage cooling and a future-proof design with the new nVent SCHROFF cooling unit Manager, which implements the long-lasting STM32 controller. Mix and match legacy and new chassis and cooling units seamlessly.
The RF attenuators feature 2.92mm N-Type, SMA connector, 0.5W to 100W power handling, DC to 50GHz frequencies, 50Ω impedance, and 1.35:1 to 1.40:1 maximum VSWR. These attenuators are engineered with solderless contacts to withstand wide temperature ranges, shock and vibration forces, and harsh environmental conditions.
Designing motor control applications comes with unique challenges, balancing performance, efficiency, reliability, and cost. Whether you’re developing solutions for industrial automation, robotics, or electric vehicles, precision and efficiency are key.
Infineon’s latest PSOC™ Control C3 and XMC7000, are engineered to accelerate development and simplify your motor control designs.
For easier quality assurance during pressing, assembly and testing
Quality assurance does not have to be complicated as Kistler demonstrates with the improved maXYmos BL. Devices from the maXYmos family capture sensor signals, evaluate the signal curve and provide evaluation results immediately. maXYmos can control the process cycle itself or act as part of a plant control system.
Cost-efficient embedded devices for emerging 2.4GHz wireless applications
STMicroelectronics announced the next generation of its STM32 power-efficient short-range wireless microcontrollers (MCUs) that simplify connecting consumer and industrial devices to the IoT. The new STM32WBA6 series is used in a wide range of connected, smart devices.
Durable components for use in a wide range of industrial tasks
The introduction of multiple option configurations for the ZWS-C series of 10, 15, 30, and 50W rated industrial AC-DC power supplies was announced by TDK Lambda. Initially launched in an open frame configuration, four additional options are now available in the series: a metal L-bracket (with or without a cover), pins for PCB mounting, and two-sided board coating for all voltage and power levels.
TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.