Traceparts

January 2025 – A collection of Design & Tech trends from the CAD world selected by TraceParts

  • One-Touch Fasteners. | Fixtureworks
  • Versatile Pressure Transmitter | JUMO GmbH & Co. KG
  • 600W Open Frame Power Supply | Murata
  • Solid Plastic Cable Carrier | TSUBAKI KABELSCHLEPP
  • Fully Electronic e-Starter | Siemens
  • Full-Metal Inductive Sensors | IFM Electronic
Design & Tech Trends selected by TraceParts

A collection of

Design & Tech Trends selected by TraceParts

January 2025

• One-Touch Fasteners. | Fixtureworks

• Versatile Pressure Transmitter | JUMO GmbH & Co. KG

• 600W Open Frame Power Supply | Murata

• Solid Plastic Cable Carrier | TSUBAKI KABELSCHLEPP

• Fully Electronic e-Starter | Siemens

• Full-Metal Inductive Sensors | IFM Electronic

One-Touch Fasteners.

One-Touch Fasteners.

Best thing since nuts and bolts.

Quick & easy tool-less clamping! One-Touch Fasteners provide secure, reliable clamping at the turn of a handle or push of a button. Lock and unlock fixture plates, covers, machine components and more. Increase productivity by reducing set up times and simplifying procedures. Ideal for quick changeover applications.

Versatile Pressure Transmitter

Versatile Pressure Transmitter

User-friendly configuration via app

The JUMO DELOS S02 is a comapct, reliable transmitter that offers high process reliability and accuracy. In addition to a classic analog output, the digital and innovative technologies IO-Link and Single Pair Ethernet (SPE) are available as interface. Therefore the devices can be used in many different industries.

600W Open Frame Power Supply

600W Open Frame Power Supply

Forced-air cooled supply

Murata has extended its range of open frame AC to DC power supplies with the new PQC600. With its highly efficient and power dense design, the PQC600 meets the needs of the latest medical and industrial applications, including hospital beds, dental chairs, medical equipment and industrial process machinery.

Solid Plastic Cable Carrier

Solid Plastic Cable Carrier

Protection of cables from chips, dust …

TSUBAKI KABELSCHLEPP’s solid plastic TKA cable carriers with their particularly tight design reliably protect cables from dirt, chips and splash water and prevent problems such as the ingress of coolants and lubricants. With the encapsulated lifting system and pin/hole connection, even large quantities of atomised oil and ejected particles are no longer a problem when cleaning the work area.

Fully Electronic e-Starter

Fully Electronic e-Starter

Fast and wear-free short circuit protection

Siemens launches its first fully electronic starter with semiconductor technology. The SIMATIC ET 200SP e-Starter offers short-circuit protection that is 1000 times faster and is virtually wear-free compared to conventional solutions such as circuit breakers or fuses. This ensures optimal protection for motors as well as other types of loads and the applications in which they are used.

Full-Metal Inductive Sensors

Full-Metal Inductive Sensors

Cylindrical proximity sensors for safety …

ifm presents new inductive proximity sensors in full metal housings in three sizes for safety applications: M12, M18 and M30 with a housing length of 60 mm. For use in mobile machinery, they are designed for a temperature range of -40°C to +85°C; for food applications, the temperature range is -25°C to +100°C.

About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.