Traceparts

November 2024 – A collection of Cool New products from the CAD world selected by TraceParts

  • Locate and fasten in one easy operation
  • STRAIGHT TO THE POINTNew RUD Lifting Point Configurator
  • Vision Sensor for Code DetectionEasy-to-operate sensor allows inline print quality assessment
  • Contactless Couplers for Power and DataUp to 100 mm wireless transmission range with maximum 100 Mbps
  • Hydrogen Leak Detection SensorFor maximised safety in hydrogen storage and energy applications, including fuel cells
  • M12 Push Pull ConnectorsSecure and fast locking mechanism for use in harsh environments
Cool New Products for Engineers & Designers


Breaking News !

This January, our popular ‘Cool New Products’ Newsletter will transform into the ‘Design & Tech Trends’ Newsletter.
With a fresh name and design, it will continue to deliver valuable insights on industry innovations.
Stay tuned!

Locate and fasten in one easy operation.

 

Flex Locators are mechanical clamping locators for quick change applications. The tapered pin and receiver bushing provide precise dual contact with a repeatability of 0.01 mm. Achieve secure clamping and accurate locating at the turn of the handle.

CLICK TO LEARN MORE
STRAIGHT TO THE POINT.

New RUD Lifting Point Configurator.

Simple, convenient, safe: RUD’s new lifting point configurator is the quickest way to find the right lifting point for your lifting application. Thanks to the filter function, you can be sure that you won’t overlook any options. Use interactive 3D views of RUD lifting points and benefit from lots of practical additional information and data.

Test it now.

Vision Sensor for Code Detection

Easy-to-operate sensor allows inline print quality assessment

The Leuze DCR 1048i OCV is an innovative sensor that detects 1D or 2D codes and checks the imprint quality at the same time. It can read codes and also check quality using the OCV process in one application. This makes it possible to reliably determine whether the best-before date, batch or other printed information is present, complete and legible.

Learn More

Contactless Couplers for Power and Data

Up to 100 mm wireless transmission range with maximum 100 Mbps

The new versions of the NearFi couplers from Phoenix Contact make it possible to double the range for wireless data transmission. In addition, they provide double the power for automatic current compensation or the forwarding of two electrically isolated voltages (US/UA) with parallel connection. The achievable range is doubled to up to 100 mm during communication due to the particularly high-performance wireless boards.

Learn More
Hydrogen Leak Detection Sensor

For maximised safety in hydrogen storage and energy applications, including fuel cells

In air hydrogen has a wide flammability limit from 4 to 77% by volume and an explosive limit from 18 to 59%. The activation energy for ignition is extremely low and can be triggered by a very small spark or static discharge. Hydrogen is an odourless, colourless gas and can go undetected without specialised technology.

Learn more
M12 Push Pull Connectors

Secure and fast locking mechanism for use in harsh environments

Belden has announced the release of its new Lumberg Automation Inner M12 Push Pull connectors, which comply with the International Electrotechnical (IEC) standard 61076-2-010. Featuring a secure, quick-locking contact method, the M12 Push Pull connectors are ideal for use in harsh environments to prevent accidental disconnections that cause downtime, disrupt data collection or create safety hazards.

Learn more

About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.