Traceparts

June 2024 – A collection of Cool New products from the CAD world selected by TraceParts.

  • Special bearings Made in ItalyLet’s run a project together?
  • Quick Clamping for Quick Changeovers.Tool-less Fastening & Clamping
  • Expert Hose ProtectionDon’t risk downtime with inferior hose protection.
  • Discover the exclusive CMS solutions for LFAM5 reasons to choose CMS Additive Manufacturing
  • MSM RC: non-illuminated Design Line for Switches SCHURTER Metal-Line switch with non-illuminated colored ring 
  • AC Servo Drives & MotorsServo Made Simple
Cool New Products for Engineers & Designers



Cool New Industrial Products selected by TraceParts

Special bearings Made in Italy

Let’s run a project together?

CPM Bearings S.p.A. is one of the leading companies in Italy specializing in the design and production of customized special bearings. We design ideas and solutions that take shape in a Made in Italy product. Your needs… our actions, is our claim, which coincides with the experience of a “tailor-made” customer service.
The customer is at the centre of our world, the goal is to give a prompt response by taking on the complex challenges that the market presents to us.

Find out our products

Quick Clamping for Quick Changeovers.

Tool-less Fastening & Clamping

Your easy alternative to nuts and bolts! Fixtureworks offers a complete line of quick release clamps and ball locking fasteners. These fast-action clamps and pins have a wide range of applications in fastening, locating and alignment. Perfect for quick change operations and quick disassembly. No need for tools. Wide range of sizes, styles, materials.

DISCOVER NOW

Expert Hose Protection

Don’t risk downtime with inferior hose protection.

Hydraulic and pneumatic hoses are critical to your operation. When it comes to protecting these assets, you need a trusted source. Caplugs high-quality hose guard and spiral wrap products are in stock and ready to ship, providing protection in even the harshest conditions. Downtime costs money. Don’t risk it with lesser-quality hose protection.

Order Easily Online

Discover the exclusive CMS solutions for LFAM

5 reasons to choose CMS Additive Manufacturing

  • FLEXIBILITY: Range of extruders from 10 to 100 kg/h
  • WIDE RANGE: printing machines and hybrid (printing + milling) machines
  • DEDICATED SOLUTIONS for build volumes up to 10,000 x 4,000 x 1,600 mm ( 33 x 13 x 5 ft)
  • UNIQUE SLICING SOFTWARE
  • VERSATILE EXPERTISE across diverse industries and applications
CMS is ready to meet your needs and is the ideal partner for your projects!

Download CMS solutions
MSM RC: non-illuminated Design Line for Switches

SCHURTER Metal-Line switch with non-illuminated colored ring

The MSM RC variant (Ring Colored) is part of the SCHURTER Metal Line and as such stands out due to the use of particularly high-quality materials. The switch housing as well as the actuator are made of high-quality stainless steel. The combination with PMMA color rings provides the switch with a modern appearance.

Learn more
AC Servo Drives & Motors

Servo Made Simple

Unitronics line of AC Servo drives, and motors changes the traditional complicated approach to Motion Control. Unitronics simple approach enables users to implement Motion Control easily, by eliminating the complicated operations associated with Motion Control. Ready-Made Motion code, Embedded Diagnostic tools, Automatic Communication setup, are just some of the easy-to-use features embedded in this new line.

Learn more

About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.