Traceparts

October 2023 – A collection of Cool New products from the CAD world selected by TraceParts.

  • EBV´s Factory Automation – Get ready for the All-Electric-Society!
  • TE Connectivity D5601 Pressure Transducers – Bluetooth-enabled, ultra-stable solution
  • Nexperia’s Power Rectifiers
  • „Smart“ lifting point – ACP-TURNADO: New sizes up to M100/4”
  • ISC Plastic Parts Fastening, Protection & Innovation – Get your free sample pack
  • Industrial Automation solutions – Experience the Future of Industrial Automation
  • New White Paper – By Raise3D
  • IA Stunning Installation – Bridging Modula Technologies with ABB Robots



Cool New Industrial Products selected by TraceParts

EBV´s Factory Automation

Get ready for the All-Electric-Society!

Discover the future of smart manufacturing! Factory automation is undergoing a transformative shift, with four key trends shaping the future: autonomous production, heightened focus on functional safety, flexible manufacturing solutions, and a growing emphasis on energy self-sufficiency.
EBV supports your next-level factory automation solutions.

Rethink the factory!
ENem-CNP42-TA2
TE Connectivity D5601 Pressure Transducers

Bluetooth-enabled, ultra-stable solution

Constructed with TE’s ultra-stable MEMS sensing element enclosed in a stainless steel and PBT housing. The 24-bit BLUETOOTH® 4.2 connection eliminates hard wiring and enables remote process control and monitoring. Suitable for gas or liquid pressures, including harsh media such as steam, contaminated water, and mildly corrosive fluid

Learn More
Nexperia’s Power Rectifiers


The range of Nexperia power rectifiers offers industry-leading solutions for various applications. They provide a wide selection, including planar Schottky, trench Schottky, SiGe rectifiers, and ultra & hyperfast recovery rectifiers. These cater to different voltage requirements, ranging from 20V to 650V, and current ratings from 0.5A to 5A. With their advanced technology and excellent performance, they are suitable for applications such as engine control units, transmission control units, wireless chargers, LED lighting, and power supplies.

Take me there
„Smart“ lifting point

ACP-TURNADO: New sizes up to M100/4”

More safety for load and crane! Up to 30% more WLL compared to lifting points of comparable design and size from other suppliers guarantees the intelligent RUD ACP-TURNADO. Benefit from more ergonomics and efficiency! The ACP-TURNADO is now available in sizes up to M100 / 4″. Optimal for the heavy-duty sector.
3D CAD data of the ACP-TURNADO can be found on Traceparts!

Learn more
ISC Plastic Parts
Fastening, Protection & Innovation

Get your free sample pack

With a background of more than 20 years of experience, a clear vocation for innovation and a catalogue that includes nearly 40,000 references for protection, fixing and fastening, ISC has established itself as a benchmark in the sector of standardized plastic parts for the industry.
Now you can obtain our special product presentation pack for free by clicking on the button below.

Get your free samples packs
Industrial Automation solutions

Experience the Future of Industrial Automation

Avnet Abacus, together with Mornsun, offers a wide range of high-quality power supply products that are designed to meet the demanding requirements of industrial automation applications. From AC/DC converters, DC/DC converters to current transducers, these products ensure stability and reliability even in harsh environments featuring high efficiency, and good EMC performance.

Learn More

New White Paper

By Raise3D

In the white paper, we explore the background, potential applications, and value capability of fiber-reinforced thermoplastic 3D printing. This is an emerging industrial material category with high-performance properties (lightweight yet strong), making it a valuable solution for high-end industrial applications. Combining the benefits of thermoplastics with the mechanical properties of high-strength fibers, fiber-reinforced thermoplastics are expected to evolve in terms of cost-efficiency, performance, and material-driven manufacturing.

Download White Paper

A Stunning Installation

Bridging Modula Technologies with ABB Robots

In the sheet metal stamping and assembly production area, old metal bins have been replaced by 7 Modula ML50D dual-external bay automatic warehouses. Subsequently, they were connected to an ABB robot that moves between the opposing rows of Modula for fully automated picking. The dual-external bay warehouses, once managed by operators, are now entirely controlled by the anthropomorphic robot.

Watch the video

If this message is not correctly displayed, click here.

 © copyright TraceParts S.A.S 1990-2023 – All rights reserved |

About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.