Traceparts

September 2023 – A collection of Cool New products from the CAD world selected by TraceParts.

  • One-Touch Clamps – No tools needed!
  • “Smart” lifting point – ACP-TURNADO: New sizes up to M100 / 4”
  • Applications for Industrial Grade Telescopic Rails Rollon new Withe paper is here
  • New Resources from Carr Lane! – Visit our site to learn more
  • Robotics and automated machines – New White Paper from IKO
  • Reliable Slurry PumpFor solids handling applications

Cool New Industrial Products selected by TraceParts

One-Touch Clamps – No tools needed!

Quick, secure clamping simply by turning the handle. Innovative One-Touch Clamps slash workpiece setup time, changeover time, and increase productivity. Many clamp types to choose from including swing, cam, thrust, push and side clamps.


WATCH THE VIDEO


“Smart” lifting point

ACP-TURNADO: New sizes up to M100 / 4”

The intelligent RUD ACP-TURNADO guarantees more safety for load and crane and up to 30% more WLL compared to lifting points of comparable design and size from other suppliers. Benefit from more ergonomics and efficiency! The ACP-TURNADO is now available in sizes up to M100 / 4″. Optimal for the heavy-duty sector.
3D CAD data of the ACP-TURNADO can be found on Traceparts!

Learn more

Applications for Industrial Grade Telescopic Rails

Rollon new Withe paper is here

Meticulously crafted for optimal robustness in machine design, Rollon’s industrial-grade Telescopic Rails lead the industry in both performance and adaptability.
Rollon’s industrial-grade Telescopic Rails are distinguished by:
● High Performance
● Space Efficiency & Longevity
● Custom Solutions Tailored to Your Needs


Read Now

New Resources from Carr Lane!

Visit our site to learn more

Our website features resources containing design and application information for a wide range of manual and power workholding products. Technical resources include information on product design, product type comparisons, calculations for solutions, safety precautions for product use and other valuable information for engineers.

Browse NEW Solutions!

Robotics and automated machines

New White Paper from IKO

This white paper will describe how IKO crossed roller bearings enable precise, repeatable motion and can handle large axial, radial and moment loads simultaneously to perform complex tasks for a variety of robot types, even within tight spaces.

Read

Robot with igus Linear Guide Taps Beer in Seconds

Festival season is in full swing. To keep the queues at the beer to reasonable lengths, One Two Beer GmbH has developed an automatic beer tap. Its core is a mobile tap head that moves to the bottom of the cup, which it fills in five seconds without foam-over – built with a lubrication-free, hygienic, durable lead screw from the igus dryspin series.

Learn More

 © copyright TraceParts S.A.S 1990-2023 – All rights reserved  


About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.