Traceparts

April 2023 – A collection of Cool New products from the CAD world selected by TraceParts.

  • Infineon industrial MCUsIn Fuel Cell Development
  • Samtec NovaRay® High-Density Arrays0.80mm board-to-board interconnects
  • Get Mechanical with DraftSightMake your product development process faster and more efficient
  • Say Goodbye to Last-minute Design ReworkSOLIDWORKS Simulation 2023
  • Customized Wire HarnessCustomized, ready-to-connect cables thanks to Wire Harness
  • High-power Density 700W Power SuppliesFor demanding medical and industrial applications


Cool New Products for Engineers & Designers

Cool New Industrial Products selected by TraceParts

Infineon industrial MCUs

Reliable, high-quality solutions for the most rugged situations

Infineon’s scalable portfolio of industrial-grade microcontrollers are the building blocks needed to build your next secured, reliable, and flexible Industrial design. We are your link between the real and the digital world with XMC™ and PSoC™ MCUs for Industry 4.0.


Learn More

Samtec NovaRay®
High-Density Arrays

0.80mm board-to-board interconnects

Featuring low crosstalk to 40GHz+, 112Gbps PAM4 per channel, and 112x fully-shielded differential pairs per square inch. As stack height increases, the NVAM terminals and NVAF sockets offer minimal variance in data rates (4.0Tbps aggregate data rate).



Learn More

Get Mechanical with DraftSight

Make your product development process faster and more efficient

Save time and operating costs with the ability to intelligently create, manage, share, and update mechanical drawings that contain or require traditional mechanical components in DWG format — using robust solutions from the makers of SOLIDWORKS®.

You have the flexibility to manage DWG data on premises with DraftSight Mechanical, or on the cloud with DraftSight Mechanical connected to the 3DEXPERIENCE® platform.



Watch the video

Say Goodbye to Last-minute Design Rework

SOLIDWORKS Simulation 2023

Here are just a few of the many enhancements:

  • Bond non-touching faces that are at extreme angles to one another with bonded contacts that are more flexible than ever.
  • Simplify analysis and speed up run time with the linkage rod connector, now available for nonlinear static and dynamic studies.
  • Find an optimized design quicker by adjusting Contact Penalty Stiffness to achieve faster solve times when running initial studies or multiple analyses.


Watch the video

Customized Wire Harness

Customized, ready-to-connect cables thanks to Wire Harness

Wire harnessing is the production of ready-to-connect cables, cable bundles and complete wire harnesses with connectors, contacts or wire end sleeves.

Today, wire harnessing is a special discipline of electrical engineering. The enormous abundance of cables, connectors and connection options has created its own industry within the industry.

Learn More

High-power Density 700W Power Supplies

For demanding medical and industrial applications

COSEL Co, Ltd announced the introduction of its new open-frame high power density power supply. Based on the robust platform with optimized thermal conduction, the GHA700F delivers 700W within a 3”x5” industry footprint. With a power density of 31.1W per cubic inch it’s one of the highest power density power supplies in its category for powering medical and industrial applications.

Learn More

 © copyright TraceParts S.A.S 1990-2023 – All rights reserved

About the Author

Helena Tomic
Helena Tomic

Marketing Specialist, TraceParts