Traceparts

January 2024 – A collection of Cool New products from the CAD world selected by TraceParts.

  • Molex Connectivity Solutions – Elevating Industrial Automation
  • Molex Brad M12 Power – L-Code Connector Systems
  • Unleashing the Power of Avnet Abacus’ Powerhouse Campaign – Step into the future of power technology with the industry’s leading experts
  • Expand Your Horizons with Powerful Simulation for All – Watch the Video
  • Quoting Add-in for Solidworks – Estimate Your Design Costs in Seconds!
  • EBV ♡ STM32 – Fall in love, too, with ST’s STM32WBA Series



Cool New Industrial Products selected by TraceParts

Molex Connectivity Solutions

Elevating Industrial Automation

Avnet Abacus provides an extensive offering of ultra-rugged, high-performance industrial automation solutions from Molex. Get in touch today to work with us and take on the toughest conditions with efficient connectivity.

Learn More
ENem-CNP42-TA2
Molex Brad M12 Power

L-Code Connector Systems

Delivering up to 16A current per pin at 63V AC or DC. These M12 connector systems feature a -25°C to 85°C operating temperature range, >108 Ω insulation resistance, 2.50mm2  thick wires,
and <5 mΩ contact resistance.

Learn More
Unleashing the Power of Avnet Abacus’ Powerhouse Campaign

Step into the future of power technology with the industry’s leading experts

To meet our customers’ needs and support their unique requirements, we have our dedicated Power resource team in place across EMEA. From our strategic power and energy storage applications team to our regional power BDMs, we possess the expertise to meet all your power requirements from inception to production.

Get electrified
Expand Your Horizons with Powerful Simulation for All

Watch the Video

We might not be able to prove whether or not the world is a simulation, but with 3DEXPERIENCE Works Simulation, SOLIDWORKS users can simulate the world.
Every engineer works tirelessly to optimize their product designs. 3DEXPERIENCE Works Simulation gives you powerful solutions to validate your designs, make changes where required, and then revalidate your work.

Watch the video
Quoting Add-in for Solidworks

Estimate Your Design Costs in Seconds!

Xometry, the leading AI-enabled marketplace for sourcing on-demand manufactured parts, has launched a free-to-use Instant Quoting Add-in for SOLIDWORKS. Now engineers and designers can get an instant quote for their designs, DFM feedback and purchase their custom manufactured parts directly from their CAD workspace.

Download Add-in Now
EBV ♡ STM32

Fall in love, too, with ST’s STM32WBA Series

Feel the butterflies and step into the future of wireless connectivity with the STM32WBA series from ST. 🦋 With low-power, secure Bluetooth® low energy 5.3 communications, this series enables easy wireless integration at an affordable cost. It features the Arm® Cortex®-M33 core with TrustZone® technology for first-class security. Ideal for industrial, medical, smart home, and more.

Fly high with the STM32WBA



 © copyright TraceParts S.A.S 1990-2023 – All rights reserved

About the Author

TraceParts
TraceParts

TraceParts is one of the world’s leading CAD-content platforms for Engineering, Industrial Equipment and Machine Design. TraceParts brings highly targeted Lead Generation marketing services to hundreds of customers of all sizes and from all industries, via powerful cloud-based API and SaaS applications such as 3D part libraries, product catalogs and configurators.